Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/0a270ce4-68a1-487c-84e7-2a93af44e9fd
Home
Categories
Walls
Finishes
Colorless crater aluminum MTAL47 L
Unavailable in United States
HUBLER
Follow
Colorless crater aluminum MTAL47 L
Discover in our collection Metal, the colorless aluminum crater.
Download
Specification
Specification
Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 305x122cm, Depth : 13/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-alu-cratere-incolore-de6427l
Product family
Métal
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
3050
Width (mm)
1220
Depth (mm)
5.5
Links
Links
Product url
https://www.hubler.fr/product/alu-cratere-incolore-de6427l
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Metal-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminum
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
Download