Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/07faa993-bce7-4487-bb8c-3a2561362db5
Home
Categories
Walls
Finishes
Colourless linen alu MTAL40
Unavailable in United States
HUBLER
Follow
Colourless linen alu MTAL40
Discover in our collection Metal, the colorless alu linen.
Download
Specification
Specification
Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 10/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-alu-lin-incolore-de5308
Product family
Métal
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2440
Width (mm)
1220
Depth (mm)
1
Links
Links
Product url
https://www.hubler.fr/product/alu-lin-incolore-de5308
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Metal-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminum
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Legnomass colored red LCR5-244183
Download