Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/2f9a2ae2-5049-4c5a-8aee-6cafb8cdcf09
Home
Categories
Walls
Finishes
Glossy white MG12
Unavailable in United States
HUBLER
Follow
Glossy white MG12
Discover in our Magnetic collection, the brilliant white.
Download
Specification
Specification
Metal, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, 305x122cm, Depth : 10/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-blanc-brillant-dm8206
Product family
Magnétique
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2440
Width (mm)
1220
Depth (mm)
1
Links
Links
Product url
https://www.hubler.fr/product/blanc-brillant-dm8206
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-magnetique-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminum
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
Download