Publish your products
Oak Maven R2114L
Oak Maven R2114L
Oak Maven R2114L
    HUBLER

    Oak Maven R2114L

    In our Bois Bruts collection, discover light oak with reconstituted grain on a non-woven underlay (Legnoflex). It is also available in krafts underlay (Legnostrat) and in 64cm wide sheets without underlay (please consult us).
    Specification
    • Type of wood : Reconstituted wood, Wood species : oak, Underlay : Legnoflex - Fleece, Dimensions : 305x125cm, Depth : 5,5/10mm
    Technical specification
    • Unique ref.panneau-deco-chene-clair-de-fil-reconstitue-r2114l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France