Publish your products
Smoked oak reconstituted quarter R2126L
Smoked oak reconstituted quarter R2126L
Smoked oak reconstituted quarter R2126L
    HUBLER

    Smoked oak reconstituted quarter R2126L

    In our Bois Bruts collection, discover smoked oak faux quartier reconstituted. Also available in 64cm wide sheets without underlay (please consult us).
    Specification
    • Type of wood : Reconstituted wood, Wood species : oak, Underlay : Legnoflex - Fleece, Dimensions : 305x125cm, Depth : 5,5/10mm
    Technical specification
    • Unique ref.panneau-deco-chene-fume-faux-quartier-reconstitue-r2126l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France