Publish your products
Talco FC13
Talco FC13
Talco FC13
    HUBLER
    Archived

    Talco FC13

    Discover in our Cleaf collection, the FC13 talco decor. This decor is available in sheet, particle board and wood edge coordinated.
    Specification
    • Melamine, Underlay : Legnostrat - Kraft, Dimensions : 305x130cm - Feuille, 280x207cm - Panneau, Depth : 0,8mm - Feuille! 18mm - Panneau
    Technical specification
    • Unique ref.panneau-deco-talco-fc13
    • Product familyCleaf
    • Product groupDécor
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1300
    • Depth (mm)0.8
    Related
    • Material mainMelamine
    Classification
    • BIMobject CategoryWalls - Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit