Publish your products
600 Series - 632 Paired Panels Operable Partitions
600 Series - 632 Paired Panels Operable Partitions
    Hufcor
    Archived

    600 Series - 632 Paired Panels Operable Partitions

    Hufcor operable partitions — also known as Airwalls®, folding walls, flat panels, movable walls, and room dividers — set the standard for quality, durability, acoustic separation, and ease of movement. They are the creative way to add flexibility and functionality to your space.
    Specification
    • Operable Partition

      Operable Glasswall

      Movable Wall

    Technical specification
    • Unique ref.S600_632Paired
    • Product familyOperable Partitions
    • Product groupSteel wall
    • TypeObject (single object)
    • Date of publishing2015-04-30
    • Edition number1
    • Height (inches)292
    • Depth (inches)3
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • CSI MasterFormat 2014 Code10 22 39
    • CSI MasterFormat 2014 TitleFolding Panel Partitions
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit