Publish your products
Xci 286 Rigid Wall Insulation Panel

Xci 286 Rigid Wall Insulation Panel

Xci 286 is an energy efficient rigid insulation panel composed of a closed cell polyisocyanurate foam core manufactured online to 15 mil glass fiber reinforced foil facers, one side white and the other reflective silver. This panel is designed for exposed interior wall or ceiling use in commercial, residential, industrial, agricultural and metal building applications. Polyiso Eco Ready (Optional) with 5% bio-content option available for thicknesses between 1.0″-3.0″. See the Technical Data Sheet below for more information.
Specification
  • Codes & Compliances

    • ASTM C 1289
    • IBC Chapter 26 and IRC Section R316.6
    • NFPA 286 passed for exposed interior walls or ceilings applications
    • Numerous NFPA 285 compliant assembly options
    • Numerous UL 263 hourly designs
    • DRJ Technical Evaluation Report 1402-01
    • UL 1715
    • Wisconsin Building Product Evaluation Report 201402-I
    • California Bureau of Household Goods and Services
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
    • CCMC 13460-L Type 3, Class 1
    • CAN/ULC S-704 Type 1 Class 1
Technical specification
  • Unique ref.xci-286-rigid-insulation-panel
  • Product familyXci Wall Products
  • Product groupExternal Wall Insulated Boards
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code07 42 00
  • CSI MasterFormat 2014 TitleWall Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit