Publish your products
Metal Ceilings - Linear Plank - 300C
Archived

Metal Ceilings - Linear Plank - 300C

Linear Plank Ceilings create a distinct, smooth look. We offer a selection of cost-effective options for all interior and exterior applications. Perforated options provide exceptional acoustical performance, lengths up to 19'-8”, and two distinct joint details. Our panels contain from 70% to 95% recycled content and are created with a proprietary manufacturing process that ensures flatness and durability.

300C metal ceiling panels offer a subtle, long span design for interior and exterior ceilings. This panel features a butt-joint, "bevel edge" that moderates panel-to-panel connections for an orderly, finished design.

Key Features
  • Standard size 3' to 19' 8"
  • Simple, economical installation
  • Panels span greater distances than other systems, reducing number of carriers
  • Concealed suspension system to emphasize clean, monolithic appearance
  • Easy access/point accessibility to plenum - no special tools required
  • Compatible with industry-standard fixtures and air diffusers
  • Perimeter trim options available
  • Panels contain from 70% to 95% recycled content
  • Interior and exterior applications available
  • Colors, finishes, and perforation/acoustical options available
  • GREENGUARD Children and SchoolsSM Certified for Indoor Air Quality (IAQ)
Technical specification
  • Unique ref.hunterd-metal-lp-300c
  • Product familyMetal Linear Ceilings
  • Product groupMetal Ceilings
  • TypeObject (single object)
  • Date of publishing2012-05-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ceilings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit