Publish your products
Permanent wall system with Wood ex 2
Hyllteknik

Permanent wall system with Wood ex 2

The permanent wall system is strong, simple and flexible. The wall rail is mounted vertically on the wall and have perforated holes all the way for easy height adjustment of the brackets and shelf ends. It is an easy and affordable shelving suitable for storage in the storage and archives. But with a little imagination and creative choices of material the wall rails also can be used where the appearance is high. The collection Wood can be combined as needed. Here with a group table and storage above. Choose wood and powder coated colors from our catalog.
Technical specification
  • Unique ref.pvsmw2
  • Product familyShelving system
  • Product groupPermanent wall system
  • TypeObject (single object)
  • Date of publishing2015-06-25
  • Edition number1
  • Height (mm)2572
  • Width (mm)800
  • Depth (mm)1214
Links
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit