Publish your products
GlassU A
GlassU A
GlassU A
    IAM Design
    Archived

    GlassU A

    The Glass-U A profiles are the most versatile in their category, ideal for both domestic use and for most public places. Available in 2 standard versions: for anchoring to the floor or anchoring to the wall.
    Specification
    • Designed for: domestic use and public places (project load 2,25 kN/m) Use: inside and outside, also by the sea Variations: floor or side mounted Applications: stairs, balconies and balustrades Material: aluminum with silver effect Dimensions: 48 mm x 125 mm (internal helix channel 110 mm) Infill: glass Glass thickness: 12,76-13,52-15-16,76-17,52-19-20,76-21,52 mm Upper finish: natural aluminum colour with silver effect
    Technical specification
    • Unique ref.Glass-u-a
    • Product familySystem
    • Product groupGlass railings
    • TypeObject (single object)
    • Date of publishing2019-10-30
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodeSs_25_15_60_05
    • Uniclass 2015 DescriptionBalustrade and guarding systems
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit