Publish your products
Ekko 1 Seater Sofa w. Wood Legs

Ekko 1 Seater Sofa w. Wood Legs

4.6 out of 5 stars4.6(54 reviews)
Ekko is a family of sofas designed to fit seamlessly within the modern workplace. The straight geometry on the outside of the sofa responds intuitively to interior spaces, whilst the organically curved cushioning provides a deep level of comfort, sensing and echoing the human body with comfortable lumbar support. Elevating front of house or reception settings, the Ekko sofa inherently expresses precision and quality with its clean lines

An ergonomically designed product, the Ekko is a sofa that senses the body of the user providing support within the low back structure. Designer of the sofa, Boris Berlin, carried out extensive studies to optimise the comfort and shape, intuitively following the shape and forms of seated postures.

Ekko is a sofa that senses, harmoniously bringing together people and the modern work environment. It complements surrounding interior architecture, through a clean-lined silhouette, aligning seamlessly with walls and division of space. The piping detail along the outline of the sofa, shows the free-flowing, continuous profile and highlights the precision of the upholstery work.

Inside the sofa, sculpted curves naturally shadow the form of those sitting in it, following the human body and providing deep, plush comfort.

The Ekko family is available in 2, 2.5 and 3 seater as well as an armchair, with either a solid white or black lacquered oak, or smoked oak leg.

Clean geometries
Intuitive comfort
Sculpted curves
Specification
    • Operation and Maintenance Manual: https://www.dropbox.com/s/jxmm...
    • Asset Type: Fixed
    • Category: Chair, Seats and benches
    • Code Performance: Pr_40_50_12
    • Duration Unit: Years
    • Expected Life: 5
    • Features:
      • Clean geometries
      • Intuitive comfort
      • Sculpted curves
    • Finish: Black or oak
    • Material: Fabric and oak
    • Warranty Description: 5 year complete warranty
    • Warranty Duration Labour: n/a
    • Warranty Duration Parts: n/a
    • Warranty Duration Unit: Years
Technical specification
  • Unique ref.Ekko-Sofa-1-seater-w-wood-legs
  • Product familySofas
  • Product groupEkko Sofa System - Collection
  • TypeObject (single object)
  • Date of publishing2022-07-27
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryOak
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Armenia
Anguilla
Algeria
Argentina
American Samoa
Albania
Azerbaijan
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Bahrain
Aruba
Benin
Brazil
Cook Islands
Austria
Bangladesh
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bhutan
Belize
Burkina Faso
Colombia
Fiji
Belgium
British Indian Ocean Territory
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
Brunei
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Cambodia
Canada
Cape Verde
French Guiana
Kiribati
Croatia
China
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
Christmas Island
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Georgia
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Hong Kong
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
India
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
Indonesia
Dominica
Egypt
Northern Mariana Islands
France
Iran
Dominican Republic
Equatorial Guinea
Palau
Germany
Israel
El Salvador
Eswatini
Papua New Guinea
Gibraltar
Japan
Greenland
Ethiopia
Pitcairn Islands
Greece
Jordan
Grenada
Gabon
Samoa
Guernsey
Kazakhstan
Guadeloupe
Ghana
Solomon Islands
Hungary
Kuwait
Guatemala
Guinea
Timor-Leste
Iceland
Kyrgyzstan
Haiti
Guinea-Bissau
Tokelau
Ireland
Laos
Honduras
Kenya
Tonga
Isle of Man
Lebanon
Jamaica
Lesotho
Tuvalu
Italy
Macau
Martinique
Liberia
United States Minor Outlying Islands
Jersey
Malaysia
Mexico
Libya
Vanuatu
Latvia
Maldives
Montserrat
Madagascar
Wallis and Futuna
Liechtenstein
Mongolia
Nicaragua
Malawi
Lithuania
Myanmar (Burma)
Panama
Mali
Luxembourg
Nepal
Puerto Rico
Mauritania
Malta
Oman
Saint Kitts and Nevis
Mauritius
Moldova
Pakistan
Saint Lucia
Mayotte
Monaco
Palestine
Saint Pierre and Miquelon
Morocco
Montenegro
Philippines
Saint Vincent and the Grenadines
Mozambique
Netherlands
Qatar
Saint-Barthélemy
Namibia
North Macedonia
Saudi Arabia
Sint Maarten
Niger
Norway
Singapore
The Bahamas
Nigeria
Poland
South Korea
Trinidad and Tobago
Republic of the Congo
Portugal
Sri Lanka
Turks and Caicos Islands
Reunion
Romania
Taiwan
U.S. Virgin Islands
Rwanda
Russia
Tajikistan
United States
Saint Helena
San Marino
Thailand
São Tomé and Príncipe
Serbia
Türkiye
Senegal
Slovakia
Turkmenistan
Seychelles
Slovenia
United Arab Emirates
Sierra Leone
Spain
Uzbekistan
South Africa
Svalbard and Jan Mayen
Vietnam
South Sudan
Sweden
Sudan
Switzerland
Tanzania
Ukraine
The Gambia
United Kingdom
Togo
Vatican City
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit