We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Glass railing

Unique ref.: glass-railing
Brand: BMI Icopal Sweden
Product family: Railing
Product group: Glass railing
Height (mm): 1000
Date of publishing: 2016-11-11
Edition number: 1
Type: Object (single object)
Download (1)
Icopal glass railing consist of posts in acid-proof stainless steel (AISI 316) and tempered, laminated clearly glasses, thickness 8,76 mm. The railing is module based from c/c 200 mm to 1200 mm with 11 widths of standard glasses. Posts is available for both top and front installation. Height of Icopal glass railing is 1000 mm above floor. Icopal glass railing is approved for mounting up to 10 m above ground.

In Norway we fortunately have stringent installing glass railings. Icopal Glass Railing consists of clear tempered and laminated safety glass in thickness 8.76 mm. This ensures against that people can fall through the glass or the glass may fall at break. The glass comes with ground edges. Icopal Glass Railing has a height of 1 m above the finished floor and is produced and delivered in accordance with Norwegian Standard NS-EN 1990, EN 1991-1-1 Eurocode 1, 3, 9 and NS 3232. Icopal Glass Railing meets the requirements of civil engineering regulations (TEK 10)


Material main: Glass
Material secondary: Steel
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Railing
UNSPSC name: Glass products
UNSPSC code: 301717
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
This product is available in:
Europe
  • Norway

All BIM objects are real products from real manufacturers confirmed and approved