We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Mono PM 1-layer system of SBS-modified bitumen on concrete insulated with mineral wool and expanded polystyrene

Unique ref.: mono-pm-mineralull-expanderad-polystyren-betong
Brand: BMI Icopal Sweden
Product family: Water proofing membrane
Product group: Single ply system
Width (mm): 1000
Date of publishing: 2018-08-15
Edition number: 1
Type: Object (single object)
Download (3)

1-layer SBS-modified bitumen roofing membrane mechanical fastened on concrete substrate insulated with mineral wool and expanded polystyrene: 
1. Substrate: concrete 
2. Vapour barrier: Icopal Akvaden 0,2 mm PE-film 
3. Heat insulation: 
1-layer Mineral wool
2-layer Expanded polystyrene (placed with offset seams)
3-layer 20 mm Board of mineral wool with surface compression resistance > 60 kPa
4. Mechanical fastener: Teleskopic 
5. Roofing felt: Icopal Mono PM mechanical fastened and welded seams
Mono PM are available in slate grey (standard) or in white colour.

1-layer SBS-modified bitumen roofing membrane mechanical fastened on concrete substrate insulated with mineral wool and expanded polystyrene. 
External fire performance: BROOF(t2).
System can be used where there is a need for insulation on concrete substrate.
Mono PM are available in slate grey (standard) or in white colour.


Material main: Bitumen
Material secondary: Polystyrene (EPS)
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Material
UNSPSC name: Roofing membranes
UNSPSC code: 30151505
Uniclass 1.4 Code: L68121
Uniclass 1.4 Description: Membranes
Uniclass 2.0 Code: PR-75-28-72
Uniclass 2.0 Description: Roof Membrane Perimeter Trims
NBS Reference Code: 75-28-72
NBS Reference Description: Roof Membrane Perimeter Trims
CSI MasterFormat 2014 Code: 07 50 00
CSI MasterFormat 2014 Title: Membrane Roofing
OmniClass Number: 23-13 39 31
OmniClass Title: Roof Membranes
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Torching and mechanical fastening
Facing Material Granuals
Material Bitumen
Membrane Type Single ply
Thickness 4.5 mm
Type SBS

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Bitumen

All BIM objects are real products from real manufacturers confirmed and approved