Publish your products
Handrinse basin H. 60.5 with ceramic washbasin TIME
Handrinse basin H. 60.5 with ceramic washbasin TIME
Handrinse basin H. 60.5 with ceramic washbasin TIME
Handrinse basin H. 60.5 with ceramic washbasin TIME
Handrinse basin H. 60.5 with ceramic washbasin TIME
    Ideagroup

    Handrinse basin H. 60.5 with ceramic washbasin TIME

    4.4 out of 5 stars4.4(7 reviews)
    Handrinse basin L 60 H 60.5 cm with ceramic Touch washbasin available in Ceramic Glossy White or Matt White, with 1 fixed wooden shelf and 1 open side compartment. Available in White or Anthracite structure.
    Technical specification
    • Unique ref.Handrinse-basin-H60-5-with-ceramic-washbasin
    • TypeAssembly (multiple objects)
    • Date of publishing2023-06-01
    • Edition number1
    • Height (mm)605
    • Width (mm)600
    • Depth (mm)280
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit