Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/17cbef67-e42c-4ce9-9d03-9a8c88c3f477
Home
Categories
Sanitary
Showers
IDEALRAIN SHR EXP &KIT/I'R 3F 900 NEW
Unavailable in United States
Ideal Standard
Follow
IDEALRAIN SHR EXP &KIT/I'R 3F 900 NEW
IDEALRAIN SHR EXP &KIT/I'R 3F 900 NEW
Download
Specification
Specification
IDEALRAIN SHR EXP &KIT/I'R 3F 900 NEW
Technical specification
Technical specification
Unique ref.
A6368
Product family
IDEALRAIN
Product group
Shower
Type
Object (single object)
Date of publishing
2018-08-03
Edition number
1
Height (mm)
904
Width (mm)
304
Depth (mm)
316
Links
Links
Product url
http://www.idealstandard.com/
Installation instructions
http://www.idealstandard.com/
Instruction video
http://www.idealspec.fr
Product certification
http://www.idealstandard.com/
Technical description
http://www.idealstandard.com/
Related
Related
Weight Net (Kg)
3.3
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_75
Uniclass 2015 Description
Shower fittings package
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 33", CENTER drain - Freedom INSPIRE Series - APX6032BFKTC
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download