Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/5e661375-8dd6-4741-916f-b5d668c6ee4f
Home
Categories
Sanitary
Shower trays
Connect Air quadrant shower tray
Unavailable in United States
Ideal Standard
Follow
Connect Air quadrant shower tray
Connect Air quadrant shower tray
Download
Specification
Specification
Connect Air quadrant shower tray
Technical specification
Technical specification
Unique ref.
E1056
Product family
CONNECT AIR
Product group
SHOWER TRAY
Type
Object (single object)
Date of publishing
2017-02-22
Edition number
1
Height (mm)
40
Width (mm)
1000
Depth (mm)
1000
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Acrylic
Weight Net (Kg)
14
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
ETIM Code
EC011443
ETIM Name
Shower tray
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_06_84
Uniclass 2015 Description
Shower trays
OmniClass Number
23-31 17 13
OmniClass Title
Shower Receptors
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
American Bath Group
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Download
Freedom Showers by Accessibility Professionals
62" x 36" ADA Title 24 Roll In Shower Pan - Center-Rear Drain - APC6236BFPANC
Download
Gemstone
4836LST Shower Pan
Download
Gemstone
3636LST Shower Pan
Download
Freedom Showers by Accessibility Professionals
Accessible Shower Pan, 60" x 36", CENTER drain - Freedom INSPIRE Series - APX6036BFPC
Download