Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/3e8e710e-0bc8-4d7c-9490-eb36cba2ea5b
Home
Categories
Sanitary
Bath & Spas
TONIC II corner bath tub 1500x1500mm
Unavailable in United States
Ideal Standard
Follow
TONIC II corner bath tub 1500x1500mm
TONIC II corner bath tub 1500x1500mm
Download
Technical specification
Technical specification
Unique ref.
K2912
Product family
TONIC II
Product group
Bath Tub
Type
Object (single object)
Date of publishing
2018-08-03
Edition number
1
Height (mm)
490
Width (mm)
1500
Depth (mm)
1500
Links
Links
Product url
http://www.idealstandard.de/produkte
Installation instructions
http://www.idealstandard.de/produkte
Technical description
http://www.idealstandard.de/produkte
Related
Related
Material main
Acrylic
Weight Net (Kg)
37
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download
DURAVIT AG
D-Code rectangular bathtub 700103
4.1
(
14
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download