Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/60747313-8fce-4e0b-a659-08de51184b5f
Home
Categories
Sanitary
Wash basins
STRADA II VSL BSN 60 WHT IP NOF NTH OVL
Unavailable in United States
Ideal Standard
Follow
STRADA II VSL BSN 60 WHT IP NOF NTH OVL
Strada II Vessel Basin Oval 60 cm, No Overflow, Boxed, White
Download
Specification
Specification
Oval 600x400 mm countertop washbasin on countertop without hole for taps and without overflow hole. Ceramic cover supplied. Template and fixings included in the package.
Technical specification
Technical specification
Unique ref.
T2981
Product family
Sanitary
Product group
Counter top wash basins
Type
Object (single object)
Date of publishing
2018-06-17
Edition number
1
Height (mm)
130
Width (mm)
600
Depth (mm)
400
Links
Links
Product url
http://www.idealstandard.com
Installation instructions
http://www.idealstandard.com
Product certification
http://www.idealstandard.com
Technical description
http://www.idealstandard.com
Related
Related
Material main
Ceramics
Weight Net (Kg)
11
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_96_18
Uniclass 2015 Description
Counter top wash basins
Region availability
Europe
Bulgaria
Italy
Spain
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download