Publish your products
STRADA II Basin 60 White WHG 1TH
STRADA II Basin 60 White WHG 1TH

    STRADA II Basin 60 White WHG 1TH

    Strada II Washbasin 60 cm, 1 Tap Hole, Overflow, Boxed, White

    Specification
    • Strada II Washbasin 60 cm with 1 Tap Hole and Overflow, Boxed, White

    Technical specification
    • Unique ref.T3000
    • Product familySanitary
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)455
    • Width (mm)600
    • Depth (mm)430
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Europe
    Bulgaria
    Spain