Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/de95c18c-e1cf-4b02-ae70-a798bb0148e2
Home
Categories
Sanitary
Bath & Spas
I.LIFE BATH TUB CORNER 140X140 CM.
Unavailable in United States
Ideal Standard
Follow
I.LIFE BATH TUB CORNER 140X140 CM.
4.2
(5 reviews)
I.life Bath Tub corner 140x140 cm
Download
Specification
Specification
I.life Bath Tub corner 140x140 cm - White
Technical specification
Technical specification
Unique ref.
T4766
Product family
I.life
Product group
Bath
Type
Object (single object)
Date of publishing
2022-03-18
Edition number
1
Height (mm)
450
Width (mm)
1400
Depth (mm)
1400
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Installation instructions
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/bathing/baths
Related
Related
Material main
Acrylic
Weight Net (Kg)
24.5
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
ETIM Code
EC011609
ETIM Name
Bath
UNSPSC name
Bathtubs
UNSPSC code
30181501
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
22 41 19
CSI MasterFormat 2014 Title
Residential Bathtubs
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Belgium
Bulgaria
Czech Republic
Germany
Greece
Italy
Netherlands
Russia
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download