Publish your products
I.LIFE A  CLOSE COUPLED TOILET WITH BACK-TO-WALL CISTERN BOTTOM INLET CISTERN, WRAPOVER SOFTCLOSE SEAT.

I.LIFE A CLOSE COUPLED TOILET WITH BACK-TO-WALL CISTERN BOTTOM INLET CISTERN, WRAPOVER SOFTCLOSE SEAT.

i.life A Close coupled toilet, RimLS+, back-to-wall, L-shape floor fixation, cistern bottom inlet 4, 5/3 l, wrapover seat, compact, softclose, easy-take off push button, incl Jimten vertical outlet pipe T682067, 2 bigger holes at each side for hose connection, supplied with cap plasic caps WW965948 (30/38 white), in carton box, EU pallet
Specification
  • Close coupled toilet, RimLS+, back-to-wall, L-shape floor fixation, cistern bottom inlet 4, 5/3 l, wrapover seat, compact, softclose, easy-take off push button, incl Jimten vertical outlet pipe T682067, 2 bigger holes at each side for hose connection, supplied with cap plasic caps WW965948 (30/38 white), white, in carton box, EU pallet - White
Technical specification
  • Unique ref.T4815
  • TypeObject (single object)
  • Date of publishing2022-10-06
  • Edition number1
  • Height (mm)60
  • Width (mm)35.5
  • Depth (mm)79
Related
  • Material mainCeramics
  • Weight Net (Kg)39
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011289
  • ETIM NameToilet closet
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe
Spain