Publish your products
CERATHERM S200 SHELF SHOWER SYSTEM THERMOSTATIC SQUARE
CERATHERM S200 SHELF SHOWER SYSTEM THERMOSTATIC SQUARE

    CERATHERM S200 SHELF SHOWER SYSTEM THERMOSTATIC SQUARE

    Ceratherm S200 dual exposed thermostatic shelf shower mixer pack with Idealrain 300mmx200mm rectangular rainshower, Idealrain stick handspray and 1.6m hose
    Specification
    • Ceratherm S200 most prominent feature is of course the shelf design. As well as making a design statement, you can make the most of your shower space with models that boost bathroom storage, without compromising on aesthetics. White glass shelf Cool body Temperature safety button FirmaFlow® Therm ceramic cartridge Easymount adjustable bracket for easy replacement 5 year guarantee
    Technical specification
    • Unique ref.A7332
    • Product familyCERATHERM
    • Product groupShower Mixer
    • TypeObject (single object)
    • Date of publishing2021-09-09
    • Edition number1
    • Height (mm)110
    • Width (mm)390
    • Depth (mm)1130
    Related
    • Material mainBrass
    • Weight Net (Kg)7.01
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 15 15
    • OmniClass TitleShower Cartridge Faucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Bulgaria
    Egypt
    Bahrain
    France
    Iran
    Germany
    Iraq
    Italy
    Israel
    Poland
    Jordan
    Russia
    Kuwait
    Spain
    Lebanon
    United Kingdom
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit