Publish your products
DOREA BSH BIN CHR KIT2 EASYBOX
DOREA BSH BIN CHR KIT2 EASYBOX

    DOREA BSH BIN CHR KIT2 EASYBOX

    DOREA | Built-in bath & shower mixer 163x76x192.5 mm, Kit 1 required (A1000), 23.0 l/min (3 bar)
    Specification
    • DOREA | Built-in bath & shower mixer 163x76x192.5 mm, Kit 1 required (A1000), 23.0 l/min (3 bar) | Click technology, SmartShine
    Technical specification
    • Unique ref.A7933AA
    • Product familyDOREA
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2024-06-13
    • Edition number1
    • Height (mm)192.5
    • Width (mm)163
    • Depth (mm)76
    Related
    • Material mainBrass
    • Designed inItaly
    • Weight Net (Kg)0.94
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit