Publish your products
IDEALRAIN CUBE M1 REGENDU 200MM (WORKSHOP)
IDEALRAIN CUBE M1 REGENDU 200MM (WORKSHOP)
IDEALRAIN CUBE M1 REGENDU 200MM (WORKSHOP)

    IDEALRAIN CUBE M1 REGENDU 200MM (WORKSHOP)

    Idealrain Cube M1 200mm rainshower
    Specification
    • IdealRain Cube M1 square rain shower with 200 x 200 mm dimension, 1 function, 12lt/min flow regulator, with easy clean nozzles to prevent lime scale build-up, high performance spray pattern, Slim design, chrome
    Technical specification
    • Unique ref.B0024
    • Product familySanitary
    • Product grouphead spray
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)83
    • Width (mm)230
    • Depth (mm)300
    Related
    • Material mainMetal
    • Weight Net (Kg)1.01
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Germany
    Egypt
    Bahrain
    Greece
    Iran
    Spain
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit