Publish your products
IDEALRAIN Cube M1 SHK 1F/100 720mm IF/1750
IDEALRAIN Cube M1 SHK 1F/100 720mm IF/1750

    IDEALRAIN Cube M1 SHK 1F/100 720mm IF/1750

    Shower rods + shower heads Idealrain Cube-Shower rod M1 / M3 Cube
    Specification
    • M1 / M3 Cube shower rod, removable pull-out shower 100x100 mm with 1 or 3 functions with anti-scaling system and 8 l / min flow reducer. 720 mm wall-mounted shower rod with a diameter of 21 mm, wall brackets with variable distance between 675 and 550 mm and pressure shower holder. Idealflex 1750 mm flexible hose made of plastic with a metallic effect. Transparent soap dish. (Available while stocks last)
    Technical specification
    • Unique ref.B0083
    • Product familySanitary
    • Product groupShower fittings package
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)100
    • Width (mm)100
    • Depth (mm)720
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.06
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit