Publish your products
IDEALRAIN PRO M1 1F/100 900MM IF/1750
IDEALRAIN PRO M1 1F/100 900MM IF/1750
IDEALRAIN PRO M1 1F/100 900MM IF/1750
IDEALRAIN PRO M1 1F/100 900MM IF/1750
IDEALRAIN PRO M1 1F/100 900MM IF/1750
IDEALRAIN PRO M1 1F/100 900MM IF/1750

    IDEALRAIN PRO M1 1F/100 900MM IF/1750

    IDEALRAIN PRO M1 1F/100 900MM IF/1750
    Specification
    • IDEALRAIN PRO M1 1F/100 900MM IF/1750
    Technical specification
    • Unique ref.B9835
    • Product familyIDEALRAIN PRO
    • Product groupShower
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)905
    • Width (mm)100
    • Depth (mm)313
    Links
    Related
    • Weight Net (Kg)1.412
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    France
    Germany
    Greece
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit