Publish your products
Concept Air Small Pedestal

Concept Air Small Pedestal

Concept air small pedestal
Specification
  • Small pedestal
Technical specification
  • Unique ref.E0784
  • Product familySanitary
  • Product groupWashbasin taps
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)691
  • Width (mm)167
  • Depth (mm)159
Related
  • Material mainVitreous china
  • Weight Net (Kg)7.02
Classification
  • BIMobject CategorySanitary - Washtops
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_63
  • Uniclass 2015 DescriptionPedestal wash basins

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit