Publish your products
CONNECT VTY BSN 85X49 WHITE 1TH OF
CONNECT VTY BSN 85X49 WHITE 1TH OF

    CONNECT VTY BSN 85X49 WHITE 1TH OF

    CONNECT LAVABO VANITY 85X49 BEU 1F
    Specification
    • Lavabo Top 850x490 mm per installazione sospesa. Lavabo Top. dotato di foro centrale aperto. Il lavabo può essere completato con i mobili sottolavabo E6509/C1843, semicolonna o sifone d’arredo. Se installato senza mobile può essere corredato da barra porta asciugamani dedicate. (Disponibile fino ad esaurimento scorte). Lavabo Top 850x490 mm per installazione sospesa.
    Technical specification
    • Unique ref.E8127
    • Product familySanitary
    • Product groupIntegral wash basins and vanity tops
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)175
    • Width (mm)850
    • Depth (mm)490
    Links
    Related
    • Weight Net (Kg)23
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSs_40_15_75_94
    • Uniclass 2015 DescriptionWash basin systems

    Region availability

    Europe
    Germany
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit