Publish your products
IDEALSTREAM bath pillar tap with lever handle
IDEALSTREAM bath pillar tap with lever handle

    IDEALSTREAM bath pillar tap with lever handle

    Idealrain One-hole pillar tap with tubular spout r125
    Specification
    • Pillar tap for cold or premixed water, Tubular spout R125, Volume control on the front end of the tubular spout, Hidden aerator Cache M21.5x1, G½“ Ceramic disc headpart opened and closed with a rotary handle, G½” shank fixation and Flow rate at 3 bar 6 l/min. Comply with EN817.
    Technical specification
    • Unique ref.F2842
    • Product familySanitary
    • Product groupBASIN PILLAR
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)35
    • Width (mm)165
    • Depth (mm)245
    Related
    • Material mainMetal
    • Weight Net (Kg)0.68
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit