Publish your products
Synergy 760mm Infold Door, IdealClean Clear Glass, Bright Silver Finish
Synergy 760mm Infold Door, IdealClean Clear Glass, Bright Silver Finish

    Synergy 760mm Infold Door, IdealClean Clear Glass, Bright Silver Finish

    Synergy 1000 mm infold door, idealclean clear glass, bright silver finish
    Specification
    • Infold door, idealclean clear glass, bright silver finish
    Technical specification
    • Unique ref.L6206
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)1900
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Weight Net (Kg)26.9
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 11
    • OmniClass TitleShower Compartments

    Region availability

    Europe
    Guernsey
    Ireland
    Isle of Man
    Jersey
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit