Publish your products
TONIC/TUR BSN SHELF 1000 GLS LGY
TONIC/TUR BSN SHELF 1000 GLS LGY
TONIC/TUR BSN SHELF 1000 GLS LGY
TONIC/TUR BSN SHELF 1000 GLS LGY
TONIC/TUR BSN SHELF 1000 GLS LGY
TONIC/TUR BSN SHELF 1000 GLS LGY
TONIC/TUR BSN SHELF 1000 GLS LGY
TONIC/TUR BSN SHELF 1000 GLS LGY

    TONIC/TUR BSN SHELF 1000 GLS LGY

    Tonic II-Struttura 1000 mm
    Specification
    • Struttura 1000 mm per lavabi Top, lavabi d’appoggio o come mensola. Disponibile in 5 finiture. Staffe di fissaggio incluse. Maniglia con funzione portasciugamani R4360 opzionale e disponibile in 2 finiture. Possibilità di installazione: - con lavabo Top 1000 mm K0862 - con lavabo d’appoggio asimmetrico K0833 o simmetrico K0834 (da ordinare a completamento i realtivi Top R4336 e R4332) - come mensola (da ordinare a completamento il Top R4323). Tabelle di compatibilità a partire da pag. 46
    Technical specification
    • Unique ref.R4312
    • Product familySanitary
    • Product groupShelves
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)120
    • Width (mm)997
    • Depth (mm)440
    Links
    Related
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units

    Region availability

    Europe
    France
    Germany
    Greece
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit