Publish your products
TONIC II WORKTOP 500 GLS LGY BSN ST SHLF
TONIC II WORKTOP 500 GLS LGY BSN ST SHLF

    TONIC II WORKTOP 500 GLS LGY BSN ST SHLF

    TONIC II WORKTOP 500 GLS LGY BSN ST SHLF
    Specification
    • TONIC II WORKTOP 500 GLS LGY BSN ST SHLF
    Technical specification
    • Unique ref.R4320
    • Product familyTONIC II
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)12
    • Width (mm)502
    • Depth (mm)364
    Links
    Related
    • Material mainWood
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit