Publish your products
i.life S  handrinse washbasin 45 cm
i.life S  handrinse washbasin 45 cm

    i.life S handrinse washbasin 45 cm

    Ideal Standard i.life S handrinse 45 cm with right hand taphole, with overflow, white in carton box, EU pallet
    Specification
    • handrinse 45 cm with right hand taphole, with overflow, white in carton box, EU pallet. Available in two finishes, Ideal Plus White and White.
    Technical specification
    • Unique ref.T4586
    • Product familyI.life S
    • Product groupWash Basins
    • TypeObject (single object)
    • Date of publishing2022-06-15
    • Edition number1
    • Height (mm)25
    • Width (mm)45
    • Depth (mm)14
    Related
    • Material mainFireclay
    • Weight Net (Kg)6.7
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • CSI MasterFormat 2014 Code33 44 13.13
    • CSI MasterFormat 2014 TitleCatchbasins
    • OmniClass Number23-11 21 21 13
    • OmniClass TitleCatch Basins

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit