Publish your products
I.LIFE  SIDE PANEL 800 MM, UNHANDED DOOR
I.LIFE  SIDE PANEL 800 MM, UNHANDED DOOR

    I.LIFE  SIDE PANEL 800 MM, UNHANDED DOOR

    I.life  Side Panel 800 mm, Unhanded Door, Clear Glass with Ideal Clean Technology. Bright Silver Finish.
    Specification
    • I.life  Side Panel 800 mm, Unhanded Door, Clear Glass with Ideal Clean Technology. Bright Silver Finish.
    Technical specification
    • Unique ref.T4915
    • Product familyI.life
    • Product groupShower Enclosures
    • TypeObject (single object)
    • Date of publishing2022-01-10
    • Edition number1
    • Height (mm)2003
    • Width (mm)47
    • Depth (mm)757
    Related
    • Material mainAluminum
    • Weight Net (Kg)34
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010034
    • ETIM NameCorner entrance shower enclosure rectangular
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit