Publish your products
MAGNUM FRONTAL RG 180 RECT GLOSSY BRILL
MAGNUM FRONTAL RG 180 RECT GLOSSY BRILL

    MAGNUM FRONTAL RG 180 RECT GLOSSY BRILL

    Magnum PSC+L Corner Shower Enclosure 1800 mm,Right Hand Version, 1 Slide Door, 1 Fixed Panel, Clean 8 mm Glass, Ideal Clean, Silver Finish

    Specification
    • PSC/180 lato dx - Cabina doccia rettangolare con anta frontale scorrevole - Vetro temperato trasparente - Profilo Brill lucido
    Technical specification
    • Unique ref.T9668
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)2000
    • Width (mm)1800
    • Depth (mm)90
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)73
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit