Publish your products
INAX Concept Round Double Tissue Holders w/ S FFAS1499-908500BT0
INAX

INAX Concept Round Double Tissue Holders w/ S FFAS1499-908500BT0

Get in contact with INAX

Technical specification
  • Unique ref.INAX_Concept_Round_Double_Tissue_Holders_w-S_FFAS1499-908500BT0
  • Product familyBathroom Accessories
  • Product groupBathroom Accessories
  • TypeObject (single object)
  • Date of publishing2023-02-01
  • Edition number1
  • Height (mm)80
  • Width (mm)117
  • Depth (mm)280
Related
  • Material mainStainless steel
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam