Publish your products
INAX S200 OP Touchless Toilet w/o seat cover CC090203-6DFV1-A
INAX

INAX S200 OP Touchless Toilet w/o seat cover CC090203-6DFV1-A

Get in contact with INAX

Technical specification
  • Unique ref.INAX_S200_OP_Touchless_Toilet_w-o_seat_cover_CC090203-6DFV1-A
  • Product familyChinaware/Ceramics (WC) (11)
  • Product groupWC One Piece (01)
  • TypeObject (single object)
  • Date of publishing2023-07-03
  • Edition number1
  • Height (mm)680
  • Width (mm)372
  • Depth (mm)721
Related
  • Weight Net (Kg)41.5
Classification
  • BIMobject CategorySanitary - Toilets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets