Publish your products
101 Recessed Expansion Joint Mount
Archived

101 Recessed Expansion Joint Mount

The 101 recess wall + ceiling expansion joint system features a single seal that comes in a variety of colors to coordinate with your wall finish. The 101 is adaptable to any 16mm wall and ceiling finish.
Specification
  • *Dual durometer seal provides secure fit and optimal flexibility *Seals absorb limited serviceable seismic movement *Recessed mount frame for minimal sightline *Interior and exterior applications *Adaptable to any 16mm wall and ceiling finsihes including drywall, plaster, and tile *Snap-on design for easy on site assembly *Easy to clean flush seals *Low profile wall mounted frame optional for wall to corner condition, minimizes sightlines at corners *Mill finish aluminum *Standard seal color: black, beige, gray, off white, and bright white. Custom colors available upon request
Technical specification
  • Unique ref.101-Recessed-Expansion-Joint-Mount
  • Product familyExpansion Joint Cover Systems
  • Product groupExpansion Joint System
  • TypeObject (single object)
  • Date of publishing2022-07-21
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryRubber
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Joining Systems
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit