Publish your products
2500 Chair Rail
Archived

2500 Chair Rail

The 2500 Chair Rail provides a narrow profile with 51mm height for targeted wall protection against areas where chairs leave scratches, dents and chips
Specification
  • *2" (51mm) of wall protection, extends 1" (25mm) from wall *Mounted on a sturdy .060" (1.5mm) thick, continuous aluminum retainer *.070" (1.8mm) thick, durable, rigid vinyl cover *Scratch and stain resistant woodgrain texture *Easy installation, clean-up and maintenance *Manufactured in 12' (3.66m) standard lengths *All mounting fasteners are included with each order *2500W Model - Manufactured with woodland pattern full wrap. *Meets the most rigorous standards and criteria of chemical emissions as prescribed by the GREENGUARD Environmental Institute *Has been tested and meets GREENGUARD Environmental Institute's requirements for low emitting products as tested by Air Quality Sciences *Has been tested and meets the GREENGUARD Children & School chemical emissions levels
Technical specification
  • Unique ref.2500-Chair-Rail
  • Product familyWall Protection
  • Product groupImpact Resistant Wall Protection
  • TypeObject (single object)
  • Date of publishing2022-06-20
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryPVC
  • Designed inUnited States
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Finishes
  • IFC classificationCovering
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit