Publish your products
3450 FSNF

3450 FSNF

Folding chair. Double rolled steel frame. ‘B’ shape back. Upholstered seat and back. Extra wide seat.
Includes integral linking device.

Technical specification
  • Unique ref.3450-fsnf
  • Product familySandler
  • Product groupAudience
  • TypeObject (single object)
  • Date of publishing2024-01-23
  • Edition number1
  • Height (inches)39.8
  • Width (inches)19.7
  • Depth (inches)22.8
Related
  • Material mainPowder coated steel
  • Material secondaryFabric
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Lbs)16.76
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs

Region availability

North America
United States