Publish your products
Kern_7.3
Kern_7.3
Kern_7.3
Kern_7.3
Kern_7.3
Kern_7.3
Kern_7.3

    Kern_7.3

    Three-seat sofa with epoxy-painted frame. Fully upholstered. 99% recyclable. Can be combined with privacy screen.

    Specification

    Technical specification
    • Unique ref.Kern_7_3
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    • Height (inches)29.1
    • Width (inches)88.2
    • Depth (inches)28.1
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)114.86
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas

    Region availability

    North America
    United States