Publish your products
Ari 1303 OD
Ari 1303 OD
Ari 1303 OD
Ari 1303 OD
Ari 1303 OD

    Ari 1303 OD

    Part of the Ari outdoor modular seating range. This upholstered piece has a steel frame and can be used as a backless sectional sofa seat or freestanding patio ottoman.

    Specification

    Technical specification
    • Unique ref.Ari-1303-OD
    • Product familySandler
    • Product groupet.al
    • TypeObject (single object)
    • Date of publishing2025-01-08
    • Edition number1
    • Height (inches)16.5
    • Width (inches)28
    • Depth (inches)28
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)21.16
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 58 13
    • CSI MasterFormat 2014 TitleCouches and Loveseats
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit