Publish your products
Binar 60-015
Binar 60-015
Binar 60-015
Binar 60-015

    Binar 60-015

    Upholstered armchair with low backrest. 5 spoke cast aluminum alloy swivel base, with gas lift column, tilt mechanism and Ø65mm twin wheel casters, with soft tread. The seat height is adjustable with gas lift column.

    Specification
    • Refined design, versatility and comfort are the hallmarks of BINAR 60. A complete family of armchairs designed to be easily integrated into diverse contexts and spaces while keeping a common aesthetic. The armchairs are available with two backrest sizes and can be equipped with a wide range of bases with different functionalities. The collection also offers numerous customization possibilities to adapt to the requirements and style of each project.

    Technical specification
    • Unique ref.binar-60-015
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-04-06
    • Edition number1
    • Height (inches)32.3
    • Width (inches)25.2
    • Depth (inches)25.2
    Related
    • Material mainAluminum
    • Material secondaryUpholstery
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)28
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit