Publish your products
cinema 7.1 Sofa
cinema 7.1 Sofa
cinema 7.1 Sofa
cinema 7.1 Sofa

    cinema 7.1 Sofa

    A CELEBRATION OF SCANDINAVIAN DESIGN

    Sofa with upholstered seat and back on plywood base in molded highly resilient polyurethane foam, on powder coated or chromium plated steel tubular legs with leather arm covers.

    About

    Cinema is a model of efficiency in style and execution, with exceptional comfort and modest space requirements. Gunilla points to her inspiration for Cinema found in the seating of sports cars: crafted leather stitching and strong-support comfort in a modest space.

    Variants

    A Cinema foot stool and a Cinema sofa complete the Cinema collection. Cinema comes in fabric or leather, with powder coated or chromium plated steel tubing.

    Specification
    • Easy chair/Sofa
      Available with a frame of Ø16 mm and 19 mm powder coated or chromium plated steel tubing. Seat with nosag spring. Seat and back with injected expanded polyurethane foam. Leather arm covers.

      Stool
      Legs of Ø19 mm powder coated or chromium plated steel tubing. Base of wood. Cold processed polyether foam.
      Upholstery: fabric or leather

      Stool Options
      Stitched seams in divergent color

      Weight
      7.5 kg

      inspec / Sandler Code: CINEMA-7.1-CHR-COM

    Technical specification
    • Unique ref.cinema-7-1-sofa
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2022-08-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryUpholstery
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 58 13
    • CSI MasterFormat 2014 TitleCouches and Loveseats
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit