Publish your products
Cono 4001 D36

Cono 4001 D36

Dining table with metal base. 90cm/36"-diameter table top in a woodgrain or lacquered finish, with a reverse knife edge profile. 75cm/29.5" high. Other top profiles/materials available by special request.

Technical specification
  • Unique ref.cono-4001-D36
  • Product familyMontbel
  • Product groupCono
  • TypeObject (single object)
  • Date of publishing2026-01-09
  • Edition number1
  • Height (inches)28.3
  • Width (inches)35.4
  • Depth (inches)35.4
Related
  • Material mainMetal
  • Material secondaryWood
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)66.14
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit