Publish your products
grade 2.1

grade 2.1

A TOTALITY OF SHAPE

Chair with recycled polypropylene seat on a powder coated or chromium plated tubular steel sled based frame. Stackable and linkable

About

Grade brings a new level of design sophistication to the plastic stacking shell chair category with its subtly reliefed, recyclable, polypropylene shell and choice of materials and color schemes. Five levels or “grades” of relief are molded into the back of Grade, providing a visual rhythm to the chair’s form.

Variants

Grade chair and armchair comes with a seat shell in 5 different colors, and has a steel frame in chrome or powder coat matching the shell color. In addition, Grade is also available with a sled base, a 4- or 5-feet swivel base alternatively with wooden legs. The seat shell is offered with upholstered seat or fully upholstered.

Specification
  • CHAIR / ARMCHAIR

    Frame of Ø 14 resp. Ø 16 powder coated or chromium plated steel tubing alt. solid ash. When powder coated, the frame matches the color of the seat. Seat shell of recycled polypropylene in white/grey, graphite, beige, blue-green or dark red. Alt. upholstered seat, or fully upholstered seat shell. Armrests with the upper part in polypropylene matching the color of the seat shell.

    Stackable and linkable.

    CHAIR/ARMCHAIR SLED BASE

    Frame and armrest of Ø11 powder coated or chromium plated solid steel. Seat shell of recycled polypropylene in white/grey, graphite, beige, blue-green or dark red. Alt. upholstered seat or fully upholstered seat shell. The armrests upper part is in polyamide matching the color of the seat shell. The armchair is suspendable with built-in slide protection. Stackable. Linkable chair-chair or chair-armchair.

    Stackable and linkable.

    Options/Accessories:
    Felt glides
    Teflon glides (not for wooden frame)
    Linking device
    Trolley
    Casters for 4-feet

    The height measure of 20 unupholstered chairs on a trolley: 175 cm. Width of trolley = width of chair

    4-FEET SWIVEL CHAIR/ARMCHAIR
    Swivel base, 360°, with foot of cast aluminum and pillar with 40 mm aluminum cover pipe. Optional: casters. Armrest of Ø 16 mm powder coated or chromium plated steel tubing. Seat shell of recycled polypropylene in white/grey, graphite, beige, blue-green or dark red. Alt. upholstered seat, or fully upholstered seat shell. Armrests with the upper part in polypropylene matching the color of the seat shell.

    Optional
    Casters

    CHAIR/ARMCHAIR SLED BASE

    Options/Accessories:
    Felt glides
    Linking device
    Transport trolley

    5-FEET SWIVEL CHAIR/ARMCHAIR
    Height adjustable swivel base, 360°, with foot of cast recycled aluminium incl. casters. Pillar with Ø40 mm recycled aluminium cover pipe. Optional: casters. Armrest of Ø 16 mm powder coated or chromium-plated steel tubing. Seat shell of recycled polypropylene in white/grey, graphite, beige, blue-green or dark red. Alt. upholstered seat, or fully upholstered seat shell. Armrests with the upper part in polypropylene matching the color of the seat shell.

    Weight
    Chair wooden frame: 4.7 kg
    Chair/Armchair 4.5/5.0 kg
    Chair/Armchair sled base 6.2/6.7 kg
    Chair/Armchair on swivel base: 6.5/8.0 kg
    Chair/Armchair on 5-feet swivel base: 7.6/9.1 kg

    inspec / Sandler Code: GRADE-1.7-CHR-PP

Technical specification
  • Unique ref.grade-2-1
  • Product familyInspec
  • Product groupLammhults Collection
  • TypeObject (single object)
  • Date of publishing2023-01-25
  • Edition number1
Related
  • Material mainPowder coated steel
  • Material secondaryPolypropylene
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit