Publish your products
grade 2.7

grade 2.7

Armchair with recycled polypropylene seat on a powder coated or chromium plated tubular steel sled based frame. Stackable and linkable. Grade brings a new level of design sophistication to the plastic stacking shell chair category with its subtly reliefed, recyclable, polypropylene shell and choice of materials and color schemes. Five levels or “grades” of relief are molded into the back of Grade, providing a visual rhythm to the chair’s form.

Specification
  • Grade chair and armchair comes with a seat shell in 5 different colors, and has a steel frame in chrome or powder coat matching the shell color. In addition, Grade is also available with a sled base, a 4- or 5-feet swivel base alternatively with wooden legs. The seat shell is offered with upholstered seat or fully upholstered.

Technical specification
  • Unique ref.grade-2-7
  • Product familyInspec
  • Product groupLammhults Collection
  • TypeObject (single object)
  • Date of publishing2023-01-25
  • Edition number1
  • Height (inches)30.7
  • Width (inches)22.8
  • Depth (inches)21.3
Related
  • Material mainPowder coated steel
  • Material secondaryPolypropylene
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Lbs)14.77
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit