Publish your products
Hds Desk 24
Hds Desk 24
Hds Desk 24
Hds Desk 24
Hds Desk 24

    Hds Desk 24

    HDS High Density Stacking Desk with metal frame and tops in HPL Laminate, Fenix Laminate or Natural Oak or Walnut. The desk stacks up to 30 on a trolley

    Technical specification
    • Unique ref.hds-desk-24
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2024-01-15
    • Edition number1
    • Height (inches)28.7
    • Width (inches)27.2
    • Depth (inches)21.3
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)17.64
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 11 11 23
    • OmniClass TitleCommercial Desks

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit