Publish your products
Noodle 8.1
Noodle 8.1
Noodle 8.1
Noodle 8.1

    Noodle 8.1

    Coffee table with a steel sheet table top on a steel frame.

    Specification

    Technical specification
    • Unique ref.noodle-8-1
    • Product familySandler
    • Product groupet.al
    • TypeObject (single object)
    • Date of publishing2024-03-21
    • Edition number1
    • Height (inches)11.8
    • Width (inches)19.7
    • Depth (inches)19.7
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)14.33
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_21_14
    • Uniclass 2015 DescriptionCoffee tables
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 15 17
    • OmniClass TitleResidential Coffee Tables

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit